18-GB4020-20 IDL FLT 4.25 RISE RG B+
10510203
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Net Weight: 22.00
- Roll Diameter (in): 4 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
18-B4020 B+ 4x21 Stl Roll Regreasable w/4.25 Rise Brkt