18-GB4312-02 IDL*35 P/A ST EQ F/S B+
10509090
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Trough Steel Roll
- Bolting Length (in): 6 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Net Weight: 78.00
- Roll Diameter (in): 4 in
- Roller Length (in): 7 in
- Type of Bearing: Roller
- Weight unit: LB
18-B4312 Factory Sealed Troughing Training Idler Pos Arm