18-GC5031-02 IDL*P/A 4.75RIS ST F/S
10508771
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: C
- Net Weight: 85.00
- Roll Diameter (in): 5 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
18-C5031 Factory Sealed Flat Training Idler-Pos Arm