18-GB4031-01 IDL*P/A 4.75RIS ST R/G
10506374
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 27 in
- CEMA Rating: B
- Net Weight: 78.00
- Roll Diameter (in): 4 in
- Roller Length (in): 21 in
- Type of Bearing: Roller
- Weight unit: LB
18-B4031 Fl Trg Idler-Pos Tp Chk 18-B4052 Remove Bkts