X678B X678 DF CH
10520176
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 6.031 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Product Type: X-Series
- Base Catalog No: X678
- Height: 12.00
- Length: 96.00
- Material: Steel
- Minimum Tensile Strength (lbs): 125000 lb
- Net Weight: 6.10
- Overall Width/Pin Length (in): 3.03 in
- Rated Working Load (lb/ft): 7100 lb/ft
- Sprocket Unit: 678
- Unit of Dimension: IN
- Weight unit: LB
- Width: 84.00
- Width Between Outer Plates (in): 1.375 in
X678 Drop Forge Chain Heat Treated 6.031p