36-FC6041-19 IDL*L/S ST 1.19BRG

10508229 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Net Weight: 57.00
  • Product Type: Classic C Series-F Live Shaft
  • Roll Diameter (in): 6 in
  • Weight unit: LB
36 F6041-19 Live ShaFt Steel Roll w/BB Pillow BLks
QTY