7
items
-
-
Continuous Torque Rating:
89 lb-in / 10 Nm
-
Coupling Size:
1
-
Coupling Style:
Element
-
-
Continuous Torque Rating:
266 lb-in / 30 Nm
-
Coupling Size:
2
-
Coupling Style:
Element
-
-
Continuous Torque Rating:
531 lb-in / 60 Nm
-
Coupling Size:
4
-
Coupling Style:
Element
-
-
Continuous Torque Rating:
1,062 lb-in / 120 Nm
-
Coupling Size:
8
-
Coupling Style:
Element
-
-
Continuous Torque Rating:
2,124 lb-in / 240 Nm
-
Coupling Size:
16
-
Coupling Style:
Element
-
-
Continuous Torque Rating:
3,275 lb-in / 370 Nm
-
Coupling Size:
25
-
Coupling Style:
Element
-
-
Continuous Torque Rating:
4,868 lb-in / 550 Nm
-
Coupling Size:
30
-
Coupling Style:
Element