CF-H-140 TYPE 4 ELEMENT SET W/INSERTS

CU_006555
$0.00 /
  • Continuous Torque Rating: 14,161 lb-in / 1,600 Nm
  • Coupling Size: 140
  • Coupling Style: Element
  • Inner Diameter (Inch): 4.9
  • Inner Diameter (mm): 125
  • Grease Included: False
  • Weight unit: KG
CENTAFLEX-H Coupling Flexible Element 10721296 CF-H-140 TYPE 4 ELEMENT SET W/INSERTS
QTY