CF-H-160 ELEMENT W/INSERTS

CU_006309
$0.00 /
  • Continuous Torque Rating: 17,701 lb-in / 2,000 Nm
  • Coupling Size: 160
  • Coupling Style: Element
  • Inner Diameter (Inch): 4.9
  • Inner Diameter (mm): 125
  • Grease Included: False
  • Net Weight: 4.01
  • Weight unit: KG
CENTAFLEX-H Coupling Flexible Element 10722961 CF-H-160 ELEMENT W/INSERTS
QTY