CF-H-016 ELEMENT W/INSERTS
CU_005568
$0.00
/
- Continuous Torque Rating: 1,770 lb-in / 200 Nm
- Coupling Size: 16
- Coupling Style: Element
- Inner Diameter (Inch): 2.8
- Inner Diameter (mm): 70
- Grease Included: False
- Net Weight: 0.92
CENTAFLEX-H Coupling Flexible Element 10722151 CF-H-016 ELEMENT W/INSERTS