KFBS216EK13 1 FLANGE BALL BRG
10428722
MFG #: Link-Belt
$0.00
/
- Bore Diameter (in): 1 in
- Bearing Type: Intermediate Duty
- Fixed vs. Expansion: Fixed
- Housing Material: Polyamide
- Housing Style: Flange Block
- Housing Type: Flange, Bracket, Three Bolt
- Bearing Insert Material: 52100 Bearing Steel
- Shaft Locking Type: Set Screw
- Seal Type: Single Lip Contact Seal
- Ability to Relubricate: No
- Base to Center Height (in): 3.54 in
- Bearing Brand: LINK-BELT KLEAN-GARD
- Bearing Centerline to Bolt Hole Center (in): 1.8125 in
- Bearing Insert Finish: BLACK OXIDE
- Bolt Size (in): 7/16 in
- Bolt Spacing (in): 1.6250 in
- Bolt Spacing Height Direction (in): 1.125 in
- Bore Shape: Straight
- Cage Material: Molded fiber glass reinforced nylon
- Cage Type: Ball Riding Retainer
- Dynamic Load Rating (lb): 3150 lb
- End Cap Available: Yes
- Foot Height (in): 0.56 in
- Grease Fitting Thread Size: RP 1/8 PAR
- Housing Color: Black
- Housing Construction: One Piece
- Housing Width (in): 2.72 in
- Inner Ring Outside Diameter (in): 1.313 in
- Insert: SG216ELK8299A
- Length Through Bore (in): 1.178 in
- Lube Fitting Type: HOUSING PLUGGED
- Lubricant: MOBIL FM222 FOOD GRADE H1
- Max Operating Temperature (C): 90 C
- Max Operating Temperature (F): 194 F
- Maximum Speed (RPM): 6800 rpm
- Misalignment Capability: ±2.0° Misalignment - Static Only
- Misalignment Type: Static Only
- Net Weight: 0.69
- Outer Ring Land Profile: Standard
- Overall Height (in): 1.53 in
- Overall Length (in): 4.88 in
- Overall Width (in): 2.72 in
- Pilot Configuration: No Pilot
- Radial Clearance: C3 STANDARD
- Rolling Element: Ball Bearing
- Setscrew Torque (in-lbs): 87-92 in/lbs
- Size Code: 205
- Static Load Rating (lb): 1760 lb
- Vibration Frequency Fundamental Train: 0.0067 cps
- Vibration Frequency Inner Ring Defect: 0.0905 cps
- Vibration Frequency Outer Ring Defect: 0.0595 cps
- Vibration Frequency Roller Spin: 0.0387 cps
- Weight unit: LB
Product Family: Ball Bearing; Line: Link-Belt Mounted