Designed specifically as an add-on for the V-Class
MCF Couplings are used as an alternative to hollow shaft mounting options for large drive applications to simplify the assembly and maintenance of gear drives. The MCF connects the head shaft pulley of the conveyor to the solid low speed shaft of the gear drive and transmits all of the drive torque while supporting the drive and motor assembly’s weight. The MCF is be available in both Type 2 (interference fit) and Type 4 (shrink disk hub) configurations. The 3000 series is backwards compatible with the 1000 series coupling, making it an ideal replacement for existing units.